IESNA:LM-63-2002
[TEST]P821144
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-830-24VDC-CQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND CONCENTRATED DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4735
TILT=NONE
4 -1 1 74 21 1 1 -1.125 -1.125 0
1 1 46
0 2.5 4 5 7.5 10 12.5 15 17.5 20
22.5 25 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90 92.5 95
97.5 100 102.5 105 107.5 110 112.5 115 117.5 120
122.5 125 127.5 130 132.5 135 137.5 140 142.5 145
147.5 150 152.5 155 157.5 160 162.5 165 167.5 170
172.5 175 177.5 180
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1379.1 1380.9 1381.8 1382.7 1380.9 1377.3 1373.8 1368.4 1362.2 1355.1
1347.9 1340.8 1331.9 1323.9 1314.1 1310.5 1307 1305.2 1303.4 1300.8
1292.7 1271.4 1243.8 1202.8 1156.5 1089.7 1015.9 926.8 824.4 725.6
606.3 486.1 368.6 262.6 165.6 90.8 40.1 31.2 28.5 24.9
20.5 15.1 11.6 8 4.5 2.7 0.9 0.9 0 0
0 0 0 0 0 0 0 0 0 0.9
0.9 0.9 0 0 0 0 0 0 0 0
0 0 0 0.9
1379.1 1382.7 1383.6 1383.6 1381.8 1379.1 1374.7 1370.2 1363.1 1356.8
1349.7 1340.8 1331.9 1323 1316.8 1310.5 1307.9 1307 1307 1303.4
1293.6 1274 1243.8 1209.1 1158.3 1093.3 1021.2 928.6 833.3 721.2
602.7 482.6 372.2 263.5 169.2 89 39.2 31.2 28.5 24
19.6 16 11.6 8 4.5 2.7 0.9 0.9 0 0
0 0 0 0 0 0 0 0 0 0.9
0.9 0 0 0 0 0 0 0 0 0
0 0 0 0.9
1379.1 1381.8 1381.8 1382.7 1381.8 1377.3 1373.8 1369.3 1364 1356.8
1348.8 1340.8 1332.8 1324.8 1318.6 1315 1315 1315.9 1316.8 1316.8
1311.4 1294.5 1268.7 1234.9 1185 1127.1 1051.5 961.5 865.4 747.9
631.2 504.8 381.9 267.1 169.2 94.4 39.2 30.3 27.6 24
19.6 15.1 10.7 8 4.5 2.7 1.8 0.9 0.9 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0.9
1379.1 1381.8 1381.8 1382.7 1380.9 1377.3 1373.8 1368.4 1363.1 1356.8
1349.7 1340.8 1332.8 1326.6 1322.1 1320.3 1323 1327.5 1332.8 1337.3
1335.5 1326.6 1304.3 1272.3 1229.5 1166.3 1091.5 1006.9 899.2 781.7
657.1 527.1 400.6 280.5 182.5 95.3 39.2 28.5 26.7 22.3
18.7 14.2 10.7 7.1 4.5 2.7 1.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0.9
1379.1 1380 1380.9 1380.9 1379.1 1376.4 1372 1367.5 1361.3 1355.1
1348.8 1340.8 1331.9 1325.7 1323 1322.1 1325.7 1334.6 1343.5 1351.5
1356.8 1351.5 1334.6 1305.2 1263.4 1202.8 1126.3 1041.7 929.5 809.3
683.8 540.4 413.1 289.4 182.5 94.4 38.3 25.8 24 20.5
16.9 13.4 9.8 7.1 4.5 2.7 1.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0 0
0 0 0 0 0 0 0 0 0 0
0.9 0.9 0.9 0.9
1379.1 1380.9 1380.9 1380 1377.3 1374.7 1369.3 1364.9 1359.5 1353.3
1346.2 1337.3 1329.2 1323 1319.5 1320.3 1325.7 1333.7 1342.6 1354.2
1360.4 1356.8 1343.5 1317.7 1271.4 1213.5 1143.2 1047.9 936.6 815.5
680.2 542.2 418.4 289.4 175.4 89 34.7 23.1 21.4 17.8
14.2 11.6 8.9 6.2 4.5 2.7 1.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1380 1380 1378.2 1376.4 1372 1368.4 1362.2 1356.8 1349.7
1342.6 1333.7 1324.8 1317.7 1313.2 1311.4 1315.9 1322.1 1330.1 1339.9
1346.2 1344.4 1331.9 1301.6 1258 1196.6 1122.7 1030.1 924.1 801.3
666 532.4 401.5 281.3 171.8 83.7 29.4 18.7 16.9 15.1
12.5 9.8 7.1 5.3 3.6 1.8 1.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1380 1378.2 1378.2 1375.5 1371.1 1366.6 1359.5 1353.3 1346.2
1339 1329.2 1319.5 1311.4 1305.2 1302.5 1304.3 1307.9 1311.4 1315.9
1317.7 1313.2 1297.2 1267.8 1218 1156.5 1080.8 989.1 877 757.7
631.2 506.6 375.7 260.9 158.5 75.7 23.1 14.2 12.5 10.7
8.9 7.1 5.3 3.6 2.7 1.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1379.1 1379.1 1377.3 1374.7 1368.4 1363.1 1356.8 1350.6 1344.4
1335.5 1325.7 1314.1 1303.4 1297.2 1291 1288.3 1288.3 1286.5 1286.5
1282.9 1274 1251.8 1215.3 1167.2 1103.1 1028.3 936.6 835.1 718.5
597.4 470.1 352.6 235 145.1 66.8 16 8.9 8 7.1
6.2 4.5 3.6 2.7 1.8 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1378.2 1376.4 1375.5 1372 1366.6 1360.4 1354.2 1347.9 1340.8
1332.8 1321.2 1309.7 1297.2 1285.6 1274 1264.3 1257.1 1248.2 1240.2
1226.9 1204.6 1171.7 1129.8 1080 1015.9 939.3 851.1 759.4 647.3
536.9 422.9 316.1 209.2 124.6 52.5 9.8 3.6 3.6 2.7
2.7 1.8 1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1378.2 1375.5 1375.5 1372 1365.7 1360.4 1354.2 1347.1 1339.9
1331 1321.2 1307.9 1291.9 1275.8 1262.5 1250 1239.3 1227.7 1213.5
1195.7 1167.2 1128.9 1082.6 1023.9 958.9 889.4 806.6 715.8 613.4
505.7 398.9 298.3 200.3 112.2 47.2 7.1 1.8 1.8 1.8
1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1377.3 1376.4 1374.7 1371.1 1364.9 1358.6 1351.5 1345.3 1339
1331 1318.6 1303.4 1283.8 1266 1248.2 1234.9 1220.6 1207.3 1190.4
1168.1 1135.2 1091.5 1039 977.6 909.9 844 766.6 676.6 580.5
479 375.7 278.7 187.9 109.5 44.5 5.3 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1374.7 1374.7 1373.8 1368.4 1363.1 1356.8 1349.7 1343.5 1337.3
1328.4 1311.4 1290.1 1266.9 1244.7 1224.2 1206.4 1188.6 1169.9 1148.5
1121.8 1081.7 1037.2 980.2 917 847.6 776.4 702.5 622.3 537.8
442.5 352.6 260 173.6 98.8 41 4.5 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1376.4 1374.7 1372.9 1368.4 1362.2 1356 1348.8 1344.4 1337.3
1323.9 1301.6 1276.7 1248.2 1223.3 1198.4 1177.9 1157.4 1134.3 1110.2
1079.1 1038.1 988.3 926.8 859.2 782.6 707.8 632.1 560 482.6
401.5 316.1 233.3 158.5 89 39.2 4.5 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1375.5 1374.7 1372 1365.7 1360.4 1354.2 1348.8 1342.6 1336.4
1317.7 1291 1260.7 1227.7 1197.5 1170.8 1144.1 1118.2 1092.4 1062.1
1023.9 975.8 917 846.7 760.3 662.4 545.8 439.8 393.5 338.3
281.3 222.6 163.8 111.3 63.2 26.7 2.7 0 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1376.4 1374.7 1372.9 1366.6 1360.4 1353.3 1347.1 1341.7 1336.4
1314.1 1280.3 1244.7 1209.9 1173.4 1139.6 1108.4 1076.4 1039.9 1004.3
960.7 899.2 823.5 737.2 633.9 495 339.2 214.6 189.6 162.9
135.3 105.1 79.2 53.4 29.4 11.6 0.9 0 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9
1379.1 1374.7 1372.9 1371.1 1365.7 1358.6 1351.5 1345.3 1339.9 1334.6
1311.4 1274.9 1234 1190.4 1150.3 1105.8 1067.5 1027.4 984.7 935.7
883.2 813.8 722.9 620.6 503.9 357 203.9 91.7 80.1 67.7
56.1 42.7 31.2 20.5 11.6 3.6 0 0 0 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0 0 0 0 0 0 0 0 0
0 0 0 0.9
1379.1 1374.7 1372.9 1370.2 1364.9 1357.7 1350.6 1344.4 1339.9 1331.9
1310.5 1273.2 1226.9 1177.9 1128.9 1077.3 1031 980.2 926.8 868.1
798.6 719.4 616.1 509.3 374.8 227 103.3 30.3 25.8 22.3
17.8 13.4 9.8 6.2 2.7 0.9 0 0 0 0
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0.9
1379.1 1374.7 1372.9 1370.2 1365.7 1357.7 1351.5 1342.6 1336.4 1330.1
1307.9 1269.6 1223.3 1170.8 1118.2 1061.3 1005.2 945.5 885.9 814.6
732.7 638.4 532.4 403.3 273.3 145.1 41.8 0.9 0.9 0
0 0 0 0 0 0 0 0 0 0
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0.9
1379.1 1375.5 1372 1370.2 1364.9 1357.7 1349.7 1342.6 1336.4 1329.2
1307 1269.6 1221.5 1167.2 1113.8 1052.4 994.5 933.1 867.2 795.1
707.8 605.4 494.1 365.9 237.7 118.4 26.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0.9
1379.1 1373.8 1372.9 1371.1 1364.9 1356.8 1349.7 1342.6 1335.5 1329.2
1305.2 1269.6 1221.5 1168.1 1112 1053.2 996.3 930.4 864.5 787
701.6 601 491.5 361.5 228.8 109.5 25.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0 0 0 0
0.9 0 0 0 0 0 0 0 0 0
0 0 0 0.9
